Publish your products
R5130 - Freezer, Plasma, Upright, -35c, 20 Cubic Feet
SEPS2BIM

R5130 - Freezer, Plasma, Upright, -35c, 20 Cubic Feet

Upright plasma freezer. This unit is used to provide uniform cold storage of plasma and related blood components that are produced in accordance with AABB, ANRC, and FDA guidelines for temperature uniformity, alarm and monitoring. This unit is used in laboratories and hospitals for storage of plasma and related blood components.
Technical specification
  • Unique ref.R5130
  • Product familyFreezer
  • Product groupPlasma
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2110
  • Width (mm)740
  • Depth (mm)970
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit