Publish your products
R6070 - Refrigerator/Freezer, Biological, Upright, 18 Cu Ft
SEPS2BIM

R6070 - Refrigerator/Freezer, Biological, Upright, 18 Cu Ft

Biological refrigerator with freezer. This unit includes a freezer compartment for general laboratory use. Its independent direct-set temperature controllers allow temperature selection for +2° to 14°C for the refrigerator, and from -20° to -30°C for the freezer.
Technical specification
  • Unique ref.R6070
  • Product familyRefrigerator/Freezer
  • Product groupBiological
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)710
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit