Publish your products
S0432 - Sterilizer,Stm,VAC,1DO,RCSD 1WLL
SEPS2BIM

S0432 - Sterilizer,Stm,VAC,1DO,RCSD 1WLL

A recessed mounted (through one wall), single door (right or left-hinged, appropriate door configuration to be indicated on equipment elevation drawings), vacuum, sterilizer utilizing a remote electric steam generator. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. For general purpose pre-vacuum or gravity steam sterilization of hospital and laboratory supplies at temperatures in the range from 110°C to 135°C (230°F to 275°F). A liquid cycle is also provided at temperatures in the range from 100°C to 121°C (212°F to 250°F). NOTE: For the electric steam generator, refer to JSN: S1830. Door may be power operated.
Technical specification
  • Unique ref.S0432
  • Product familySterilizer
  • Product groupStm
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1930
  • Width (mm)1520
  • Depth (mm)2160
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit