Publish your products
Silentia hospital mobile ClearPanels™ screen
Silentia

Silentia hospital mobile ClearPanels™ screen

ClearPanels is a completely transparent, mobile screen that makes it easy to monitor and communicate with patients. It meets the healthcare sector’s strict hygiene requirements with smooth, easily accessible surfaces that withstand disinfectants used in any healthcare setting.

Silentia strives to contribute to a more sustainable healthcare industry with products that reduce waste, improve workflows, and last for 10+ years. All products are designed, developed, and manufactured in-house to ensure the highest-quality and the ability to adapt to the evolving needs of our customers and the healthcare landscape.

Specification
  • Metric 

    Height: 1,55 m and 1,85 m

    Length: 1,5 m

    Imperial 

    Height: 5'1'' and 6'1''

    Length: 4'11''

Technical specification
  • Unique ref.silentia-hospital-mobile-clearpanels-screen
  • Product familyMedical
  • Product groupScreen
  • TypeObject (single object)
  • Date of publishing2021-03-30
  • Edition number1
Classification
  • BIMobject CategoryMedical - All Medical

Region availability

Europe Asia Oceania North America South America
Åland Islands
Hong Kong
Australia
Canada
Colombia
Albania
India
New Zealand
Collectivity of Saint Martin
Andorra
Iran
Greenland
Austria
Israel
Guadeloupe
Belarus
Japan
Honduras
Belgium
Kuwait
Jamaica
Bosnia and Herzegovina
Türkiye
Martinique
Bulgaria
United Arab Emirates
Saint Pierre and Miquelon
Croatia
Saint-Barthélemy
Cyprus
United States
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City