Publish your products
Paper Towel Dispenser Healthcare Furniture
Paper Towel Dispenser Healthcare Furniture

    Paper Towel Dispenser Healthcare Furniture

    Paper Towel Dispenser

    This paper towel dispenser can be used in any sanitary exam room, restroom, breakroom, and other areas requiring this essential element. It is a wall-mounted dispenser with a sensor for automatic use.

    Standard sizes
    Widths: 13"
    Depths: 9"
    Heights: 16"

    • Most commonly used in restrooms, hospitals, restaurants, and breakrooms
    • Automatic, touchless sensor included
    • Easy to clean and restock


    This dispenser is most commonly found in hospitals, offices, restrooms, and other areas. To open this generic family, browse it on the Fetch App and directly load it into your project.
    Specification
      • Made from plastic in the color black
      • Included with the sensor for automatic use
      • Wall-mounted dispenser at the height of 48"
    Technical specification
    • Unique ref.SSG_Dispenser_Paper_Towel_PLA
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-08-19
    • Edition number1
    • Height (inches)16
    • Width (inches)13
    • Depth (inches)9
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States