We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LINEA'TOUCH ANODISEE

Unique ref.: SPM-LINEA-ANOD
Brand: SPM
Product family: Main courante
Product group: Trilobée
Date of publishing: 2016-05-06
Edition number: 4
Type: Object (single object)
Download (5)
Range only available for the French market

Range only available for the French market


Material main: PVC
Material secondary: PVC
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36
Uniclass 2.0 Description: Handrails
Uniclass 2015 Code: Pr_25_30_36
Uniclass 2015 Description: Handrails
NBS Reference Code: 64-36
NBS Reference Description: Handrails
CSI MasterFormat 2014 Code: 10 26 16.16
CSI MasterFormat 2014 Title: Protective Corridor Handrails
OmniClass Number: 23-17 25 13
OmniClass Title: Handrails
CSI UniFormat II Code: C
CSI UniFormat II Title: INTERIORS
This product is available in:
Europe
  • France

BIMobject®