Publish your products
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
C516 ECO-NATURAL™ Status Indoor Cycle
    SportsArt

    C516 ECO-NATURAL™ Status Indoor Cycle

    5.0 out of 5 stars5.0(12 reviews)

    SportsArt’s ECO-NATURAL™ Status line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles and premium features combine with a self-powered design providing users with an energy saving and engaging workout that users can feel good about. The C516 Indoor Cycle features intuitive adjustment points, a clear LCD console to track workout metrics, and a color-changing LED display that indicates workout intensity.

    • Self-Powered
    • Lever based resistance adjustment
    • 6-colored LED light console indicates workout intensity
    • Dual-sided SPD pedals
    • Fore and aft adjustment on seat and handlebars
    • Features a heart rate telemetry receiver
    • Optional SA WELL+™ integration
    • Optional ANT+ speed sensor (Cadence sensor)
    Specification
    • TECHNICAL DETAILS

      Unit Weight 136.4 lbs / 62 kg
      Dimensions (LxWxH) 50.2 x 21.5 x 44.7 in / 127.5 x 54.6 x 118.5 cm
      Resistance 1-24
      Flywheel Weight11 lbs / 5 kg
      Drive TypePoly v-belt
      Max User Weight350 lbs / 158 kg
      Power Requirements N/A
      Plug Requirements N/A
      Readouts Time, Distance, Calories, Pulse, Cadence, Resistance, Human Watts, Speed
      Features Self-powered
      Color changing LED intensity indicator
      Heart rate telemetry receiver
      Adjustable fore/aft seat
      Adjustable fore/aft handle adjustment
      Safety stop
      Optional SA WELL+™ integration
    Technical specification
    • Unique ref.c516-eco-natural-status-indoor-cycle
    • Product familyCardio
    • Product groupCycles
    • TypeObject (single object)
    • Date of publishing2024-05-05
    • Edition number1
    • Height (inches)44.7
    • Width (inches)21.5
    • Depth (inches)50.2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)136.4
    Classification
    • BIMobject CategorySports & Recreation - Indoor Gym Equipment
    • Uniclass 2015 CodePr_40_70_84_27
    • Uniclass 2015 DescriptionExercise bikes
    • CSI MasterFormat 2014 Code11 66 13
    • CSI MasterFormat 2014 TitleExercise Equipment
    • OmniClass Number23-21 31 19
    • OmniClass TitleExercise Machines

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States