Publish your products
C574U-13" SENZA™ Elite Upright Cycle
C574U-13" SENZA™ Elite Upright Cycle
C574U-13" SENZA™ Elite Upright Cycle
C574U-13" SENZA™ Elite Upright Cycle
C574U-13" SENZA™ Elite Upright Cycle
C574U-13" SENZA™ Elite Upright Cycle
    SportsArt

    C574U-13" SENZA™ Elite Upright Cycle

    4.8 out of 5 stars4.8(5 reviews)

    The SENZA™ Elite line encompasses our quality cardio products, integrated with premium technology and entertainment options that actively engages users by providing an intuitive workout experience that allows them to consume their entertainment, their way. The C574U-13 Upright Cycle features a low-profile design for ease-of-access, vertically and horizontally adjustable seat, fingertip resistance controls, and an integrated 13-inch SENZA™ display.

    • 13-inch SENZA™ touchscreen
    • Horizontal and vertical seat adjustment
    • Contact HR sensors
    • Bluetooth 4.0 heart rate support
    • Bluetooth-AVRCP iOS & Android music compatible
    • Optional ANYcast screen-mirroring technology
    Specification
    • TECHNICAL DETAILS

      Unit Weight 186.12 lbs / 84.6 kg
      Dimensions (LxWxH) 48 x 22.5 x 58.5 in / 122 x 57.2 x 148.7 cm
      Resistance 40 Levels
      Power Requirements 120V; 60Hz / 220V; 50Hz
      Plug Requirements Contact your sales rep for specific requirements
      Max User Weight 450 lbs / 205 kg
      Readouts Level, Time, Distance, Calories, Speed, RPM, METS, Human Watts, Heart Rate
      Workout Programs Quickstart, Interval, Plateau, Fat Burn, SENZA™ Journey, Fitness Program, Heart Rate Programs
      Features Multi-point seat adjustment
      Low-profile shroud
      Fingertip controls

      TOUCHSCREEN TECHNICAL DETAILS

      Screen 13.3 inch
      Resolution 1920 x 1080
      Aspect Ratio 16:09
      Input Device TV / USB
      Operating System Android 7
      Contrast ratio 800(TYP)
      Processor RK3399
      Memory RAM: 2G DDRS SDRAM emmc: 32G
      Languages English, Simplified Chinese, Traditonal Chinese
      System Updates Manual USB or OPT
      Brightness 400 cd/m2
      Viewing Angle R/L/U/D 85/85/85/85
      Connectivity Wi-Fi (802.11 b/g/n+ac)
      Web Browsing Wi-Fi, LAN
      TV Support ATSC, QAM (64,256), DVBT
      Inputs Coax
      Readouts Resistance, Stride Length, Time, Heart rate, Distance, Calories
      Workout Programs Manual, Random, Interval, Plateau, Fat Burn, Track
      Features Bluetooth 4.2 A2DP/Bluetooth HR/Bluetooth
      AVRCP iOS & Android
      Customizable home screen logo
      Embedded url on home screen, screensaver images & web pages
      13 SENZA™ Journeys
    Technical specification
    • Unique ref.c574u-13-senza-elite-upright-cycle
    • Product familyCardio
    • Product groupCycles
    • TypeObject (single object)
    • Date of publishing2024-05-05
    • Edition number1
    • Height (inches)58.5
    • Width (inches)22.5
    • Depth (inches)48
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)189.2
    Classification
    • BIMobject CategorySports & Recreation - Indoor Gym Equipment
    • Uniclass 2015 CodePr_40_70_84_27
    • Uniclass 2015 DescriptionExercise bikes
    • CSI MasterFormat 2014 Code11 66 13
    • CSI MasterFormat 2014 TitleExercise Equipment
    • OmniClass Number23-21 31 19
    • OmniClass TitleExercise Machines

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States