Publish your products
E874 ECO-NATURAL™ Elite Elliptical
E874 ECO-NATURAL™ Elite Elliptical
E874 ECO-NATURAL™ Elite Elliptical
E874 ECO-NATURAL™ Elite Elliptical
E874 ECO-NATURAL™ Elite Elliptical
E874 ECO-NATURAL™ Elite Elliptical
E874 ECO-NATURAL™ Elite Elliptical
    SportsArt

    E874 ECO-NATURAL™ Elite Elliptical

    4.6 out of 5 stars4.6(9 reviews)

    SportsArt’s ECO-NATURAL™ Elite line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles, and practical features combine with a self-powered design to provide users with an engaging workout. The E874 Elliptical delivers a low-impact, high-efficiency workout that features electronically adjustable stride length, fingertip controls, and intuitive workout programming.

    • Electronically adjustable 17-29″ stride length
    • Fingertip controls
    • MyFlex cushioning system
    Specification
    • TECHNICAL DETAILS

      Unit Weight338.8 lbs / 154 kg
      Dimensions (LxWxH)
      82 x 26.8 x 69.5 in / 208.5 x 68 x 176.5 cm
      Resistance
      40 Levels
      Stride Length
      17–29 in / 45–73 cm
      Power Requirements
      N/A
      Plug Requirements
      N/A
      Max User Weight
      450 lbs / 205 kg
      Step Up Height
      12.8 in / 32.5 cm
      Readouts
      Heart rate, Strides/min, resistance, time, distance, calories, stride length
      Workout Programs
      Manual, Random, Interval, Vari-Stride, Heart rate programs, Fitness Test
      Features
      Self-powered
      Fingertip controls for stride length and resistance
      MyFlex™ pedal cushioning system
      USB port


    Technical specification
    • Unique ref.e874-eco-natural-elite-elliptical
    • Product familyCardio
    • Product groupEllipticals
    • TypeObject (single object)
    • Date of publishing2024-05-05
    • Edition number1
    • Height (inches)69.5
    • Width (inches)26.8
    • Depth (inches)82
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)338.8
    Classification
    • BIMobject CategorySports & Recreation - Indoor Gym Equipment
    • Uniclass 2015 CodePr_40_70_84_26
    • Uniclass 2015 DescriptionElliptical trainers
    • CSI MasterFormat 2014 Code11 66 13
    • CSI MasterFormat 2014 TitleExercise Equipment
    • OmniClass Number23-21 31 19 49
    • OmniClass TitleUpper and Lower Extremities Exercisers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States