Publish your products
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
G260 ECO-POWR™ Rower
    SportsArt

    G260 ECO-POWR™ Rower

    5.0 out of 5 stars5.0(6 reviews)

    SportsArt delivers another innovation in cardio equipment with the G260 ECO-POWR™ Rower. The latest in our long line of sustainable solutions, the rower offers an effective full-body workout that marries our exclusive energy-generating technology with a luxury experience. Our electromagnetic braking system produces energy as you move and mimics the real-world feeling of rowing on the water. Wireless resistance adjustments give users complete control over their workout, fine-tuning their experience to their preferences. Biomechanically focused foot pedals effortlessly rotate at the appropriate pivot point—maintaining comfort at the foot and ankle while minimizing stress on the plantar fascia. A color-changing LED light even indicates the amount of watts being generated in real-time, providing key insights and potential coaching cues. One of the industry’s most effective training modalities, the G260 ECO-POWR™ Rower provides efficiency, usability, reliability and sustainability—workout after workout.

    • COLOR-CHANGING LED
      • A color-changing LED indicates both workout intensity and watt production in real-time. This quick and easy visual element provides key insights for the exerciser and possible training cues for an instructor.
    • WIRELESS RESISTANCE CONTROL
      • Fingertip controls integrated within the handlebar allow users to effortlessly adjust resistance levels on-the-fly, allowing for greater training variability and control.
    • BIOMECHANICALLY-FOCUSED PEDALS
      • Pivoting pedals allow for an appropriate level of dorsi- and plantar-flexion throughout the rowing movement. This minimizes stress on the plantar fascia and creates a more comfortable workout experience.
    • FINGER-SAFE SEAT CARRIAGE
      • Minimizes potential pinch points along the rails while providing an incredibly smooth rolling motion.
    • PIVOTING LCD DISPLAY
      • All the most desired information and readouts are available at a glance. The pivoting feature also ensures that a wide range of users can position the display for a clear viewing angle.
    • INTEGRATED CUP AND PHONE HOLDER
      • Whether hydrating, staying connected or simply keeping an eye on car keys and wallet, exercisers have easy access to the items they want nearby.
    • VERTICALLY STORABLE
      • For those times when the rower isn’t in use, it easily stores vertically to take up less space.
    • ENHANCED WIRELESS HEART RATE RECEIVER
      • This wireless heart rate receiver has been programmed to exceed the normal range so that accurate readings can be made along the full length of the rail, not limited to the traditional 3ft range.
    • SMART WORKOUT PROGRAMS
      • The rower includes several pre-set workout programs, including one that adjusts resistance automatically to keep the user at a predetermined heart rate.
    • CHAIN-DRIVEN
      • Our chain-drive system reduces belt skipping and breaking for increased reliability and durability.
    • OPTIONAL PHONE HOLDER
      • ​​An optional phone holder easily attaches to the console arm, keeping phones visible and close at hand.
    Specification
    • TECHNICAL DETAILS

      Unit Weight 172.7 lbs / 78.5 kg
      Dimensions (LxWxH) 95.1 x 21.1 x 48.8 in / 241.6 x 53.6 x 124 cm
      Resistance 10 levels
      Power Requirements 100V-120V / 60Hz-50Hz
      200V-240V / 50Hz-60Hz
      Plug Requirements NEMA / 5-15P
      Contact your sales rep for specific requirements
      Max User Weight500 lbs / 227 kg
      Readouts Instant Watt to Grid, Human Watts, Your Grid Wh, Distance, Time, Calories, Pulse, Strokes, SPM, Resistance, Time/500m
      Workout ProgramsManual, Hill, HIIT, Weight Loss/Cardio
      Features ECO-POWR™, Heart Rate Telemetry, Intensity-based
      Color Based LED
      Optional FeaturesSA WELL+™ Integration
    Technical specification
    • Unique ref.g260-eco-powr-rower
    • Product familyCardio
    • Product groupAlternate Trainers
    • TypeObject (single object)
    • Date of publishing2024-05-05
    • Edition number1
    • Height (inches)48.8
    • Width (inches)21.1
    • Depth (inches)95.1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)172
    Classification
    • BIMobject CategorySports & Recreation - Indoor Gym Equipment
    • Uniclass 2015 CodePr_40_70_84_72
    • Uniclass 2015 DescriptionRowing machines
    • CSI MasterFormat 2014 Code11 66 13
    • CSI MasterFormat 2014 TitleExercise Equipment
    • OmniClass Number23-21 31 19 31
    • OmniClass TitleRowing Exercise Machines

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States