Publish your products
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
G778 ECO-POWR™ Stepper
    SportsArt

    G778 ECO-POWR™ Stepper

    4.5 out of 5 stars4.5(8 reviews)

    Continuing a tradition of sustainable fitness solutions, the G778 Stepper offers a challenging cardio workout while strengthening core and lower body muscles. The low step-up height allows for safe ingress and egress from the machine and a natural step pattern feels like climbing real stairs. Built-in workout programs and a speed range of 20 to 180 steps per minute create a custom workout experience. The backlit, easy-to-read LCD display and 14 real-time data readouts including steps climbed, calories burned and Watts to Grid lets users feel good knowing they are one step closer to reaching their fitness goals while helping the planet at the same time.

    • ECO-POWR™ energy-generating technology
    • Low step-up height
    • Multi-grip racing handles
    • Toggle based speed controls
    Specification
    • TECHNICAL DETAILS

      Unit Weight 473 lbs / 215 kg
      Dimensions (LxWxH) 71.6 x 35.7 x 83.9 in / 181 x 90.7 x 213.1 cm
      Speed Range20 - 180 SPM
      Step Height 7.6 in / 19.4 cm
      Power Requirements N/A
      Plug Requirements NEMA / 5-15P
      Contact your sales rep for specific requirements
      Max User Weight400 lbs / 180 kg
      Step Up Height10.2 in / 26 cm
      Readouts Heart Rate, SPM, Weight Loss Zone, Target SPM, Cardio Zone, Time, Floors, Your Grid Wh, Calories, Distance, Pace, METs, Cal/Hr, Instant Watt to Grid
      Workout ProgramsManual, Interval, Hill, Race, Fitness Test, Heart Rate Programs
      Features 3-Speed fan, USB Charging, Multiple Step-up Heights, Safe-step stair lock
      Optional FeaturesSA WELL+™ Integration
    Technical specification
    • Unique ref.g778-eco-powr-stepper
    • Product familyCardio
    • Product groupAlternate Trainers
    • TypeObject (single object)
    • Date of publishing2024-05-05
    • Edition number1
    • Height (inches)83.9
    • Width (inches)35.7
    • Depth (inches)71.6
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)473
    Classification
    • BIMobject CategorySports & Recreation - Indoor Gym Equipment
    • Uniclass 2015 CodePr_40_70_84_84
    • Uniclass 2015 DescriptionSteppers
    • CSI MasterFormat 2014 Code11 66 13
    • CSI MasterFormat 2014 TitleExercise Equipment
    • OmniClass Number23-21 31 19 47
    • OmniClass TitleStaircase Exercisers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States