Publish your products
T674L ECO-NATURAL™ Elite Treadmill
T674L ECO-NATURAL™ Elite Treadmill
T674L ECO-NATURAL™ Elite Treadmill
T674L ECO-NATURAL™ Elite Treadmill
T674L ECO-NATURAL™ Elite Treadmill
T674L ECO-NATURAL™ Elite Treadmill
T674L ECO-NATURAL™ Elite Treadmill
    SportsArt

    T674L ECO-NATURAL™ Elite Treadmill

    4.9 out of 5 stars4.9(22 reviews)

    SportsArt’s ECO-NATURAL™ Elite Line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles and practical features combine with a state-of-the-art motor to produce an engaging and energy saving workout that users can feel good about. The T674L is an innovative treadmill boasting a 5.0 HP motor, enhanced cushioning system, and toggle controls for intuitive use.

    • ECO-GLIDE™ Auto-lubrication system
    • ECO-DRIVE™ energy efficient motor
    • MyFlex+ omni-directional cushioning system
    • USB charging port
    • Multi-language support
    • Contact and telemetry heart rate receivers
    Specification
    • TECHNICAL DETAILS

      Unit Weight 431 lbs / 195.5 kg
      Dimensions (LxWxH) 83.9 x 33.4 x 57.5 in / 213.1 x 84.9 x 146.2 cm
      Running Area 60 x 21 in / 152.4 x 53.3 cm
      Speed Range 0.15 - 15.5 mph / 0.25 - 25 kph
      Incline Range 0 to 15%
      Drive Motor 5.0 HP AC-Servo Motor
      Power Requirements 120V; 60 Hz / 220V; 50 Hz
      Plug Requirements NEMA 5-15*
      Contact your sales rep for specific requirements
      Max User Weight 450 lbs / 205 kg
      Step Up Height 9.4 in / 24 cm
      Readouts Speed, Incline, Time, Distance, Calories, Pace, Heart Rate
      Workout Programs Manual, Random, Interval, Hill, Heart Rate Programs, Fitness Tests
      Features 5.0 HP AC-Servo Motor
      Toggle Controls
      Multi Language Support
      USB Port
      Contact and telemetry heart rate receivers
    Technical specification
    • Unique ref.t674l-eco-natural-elite-treadmill
    • Product familyCardio
    • Product groupTreadmills
    • TypeObject (single object)
    • Date of publishing2024-05-05
    • Edition number1
    • Height (inches)57.8
    • Width (inches)33.4
    • Depth (inches)83.3
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)429
    Classification
    • BIMobject CategorySports & Recreation - Indoor Gym Equipment
    • Uniclass 2015 CodePr_40_70_84_91
    • Uniclass 2015 DescriptionTreadmills
    • CSI MasterFormat 2014 Code11 66 13
    • CSI MasterFormat 2014 TitleExercise Equipment
    • OmniClass Number23-21 31 19 35
    • OmniClass TitleTreadmills

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States