Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sterlingplumbing/products/d7f4de96-4e79-40f2-b72d-e8adeee5fe25
Home
Categories
Sanitary
Bath & Spas
Performa™ Series 7104, 60" x 29" Bath - Right-hand Drain
Available in United States
Sterling Plumbing
Follow
Performa™ Series 7104, 60" x 29" Bath - Right-hand Drain
Download
Technical specification
Technical specification
Unique ref.
Sterling-71041120
Product family
Bathtubs
Product group
Performa
Type
Object (single object)
Date of publishing
2018-04-01
Edition number
1
Height (inches)
16.25
Width (inches)
60
Depth (inches)
29
Links
Links
Product url
http://www.sterlingplumbing.com/detail?productNumber=71041120
Installation instructions
https://resources.kohler.com/plumbing/sterling/pdf/1156428_2.pdf
Technical description
https://www.sterlingplumbing.com/product-detail/71041120?skuid=71041120-0
Related
Related
Material main
Composite
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
22 41 19
CSI MasterFormat 2014 Title
Residential Bathtubs
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
North America
United States
Similar products
Sterling Plumbing
Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Right-Hand Drain
Download
Sterling Plumbing
Accord® Series 7224, 36" x 36" x 77" Shower
Download
Sterling Plumbing
Ensemble™, Series 7122, 60" x 32" x 74" Curve Bath/Shower - Left-Hand Drain
Download
Sterling Plumbing
Ensemble™, Series 7117, 60" x 30" Bath with Right-hand Drain
Download
Sterling Plumbing
Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Left-Hand Drain
Download
Sterling Plumbing
Accord® Smooth Series 7124, 60" x 30" x 72" Bath/Shower
Download