Publish your products
Water Heater SHZ 80 LCD
Water Heater SHZ 80 LCD
Water Heater SHZ 80 LCD

    Water Heater SHZ 80 LCD

    STIEBEL ELTRON wall mounted cylinder SHZ 80 LCD, 80 l, 1 to 6 kW, white
    Specification
    • Application • Wall mounted cylinders are suitable for DHW supply to multiple draw-off points (individual and group supply) e.g. in the bathroom and kitchen simultaneously. • Pressure-tested appliance for use with all commercially available pressure taps. Non-pressurised option for supplying one draw-off point. • Suitable for dual circuit operation (off-peak tariff connection), but also for single circuit operation or manual rapid heat-up operation.

      Convenience features • The electronic control unit guarantees accurate temperature setting via operating buttons. • The backlit LCD shows the set temperature, available mixed water volume, energy consumption, status and service messages. • ECO functions for energy savings. • Rapid heat-up button for increased convenience during periods of higher DHW demand. This can also be activated via an external remote button. • Adjustable temperature limit.

      Efficiency • ECO modes can be individually selected for economical operation. An energy consumption display indicates the cumulative energy consumption. The intelligent ECO Dynamic function additionally saves energy while ensuring a high level of DHW convenience. • Low energy losses due to high grade thermal insulation. • Optional reverse control (activated via DIP switch) is possible in off-peak economy tariff operation (dual circuit) to further reduce costs and take full advantage of the enable times offered by the power supply utility. • Design for recycling, for environmentally responsible sorting of the various components.

      Installation • Selectable connected load with removable strain relief for simplified installation. • Straightforward replacement of all standard wall mounted cylinders. Installation template for marking the holes to be drilled and for pre-installation of the water connections. The universal wall mounting bracket ensures quick and straightforward installation. Also suitable for installation in corners. • Recessed grips provide a secure hold when carrying the wall mounted cylinder. • Standard delivery includes caps for the mounting bracket and spacers for protruding walls. • Suitable for installation in systems with plastic, copper or stainless steel pipework. • The output and operating mode can be selected and adjusted via 2 triple setting DIP switches. • The automatic display indicates the level of scale build-up on the flanged immersion heater. The flanged immersion heater with polarised immersion heater plug is easy to remove. • Hoseproof. • Drainage facility via drain valve with hose connection. Large flanged aperture for effective and convenient descaling.

      Safety • Universal copper flanged immersion heater suitable for single circuit, dual circuit or manual rapid heat-up operation. • Maintenance-free corrosion protection via the automatically regulated titanium impressed current anode. • Internal steel cylinder with special "anticor" enamel coating for a long service life. • Anti-scalding protection and childproofing thanks to adjustable temperature limit and screen locking option. • Automatic frost protection monitors the water temperature and protects the cylinder under cold conditions.

    Technical specification
    • Unique ref.SHZ-80-LCD
    • Product familyWall mounted
    • Product groupcylinders
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)1050
    • Width (mm)510
    • Depth (mm)510
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)37.8
    Classification
    • BIMobject CategoryPlumbing - Water Heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit