Publish your products
STIEBEL ELTRON Water Heaters Multi Point DDC 6 EC

STIEBEL ELTRON Water Heaters Multi Point DDC 6 EC

STIEBEL ELTRON Water Heaters Multi Point DDC 6 EC
Technical specification
  • Unique ref.STIEBEL_ELTRON_Water_Heaters_Multi_Point_DDC_6_EC
  • Product familyWater Heaters
  • Product groupMulti Point
  • TypeObject (single object)
  • Date of publishing2021-09-28
  • Edition number1
  • Height (mm)198
  • Width (mm)236
  • Depth (mm)115
Related
  • Material mainABS
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryPlumbing - Water Heaters

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam