Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
stiebel-eltron-thailand/products/6d2d4087-2361-4393-8294-c625b4e74a63
Home
Categories
Plumbing
Water Heaters
Stiebel Eltron Water Heater DDP 6 EC Titanium
Available in United States
Stiebel Eltron (Thailand) สตีเบล เอลทรอน
Follow
Stiebel Eltron Water Heater DDP 6 EC Titanium
Download
Technical specification
Technical specification
Unique ref.
stiebel-eltron-water-heater-ddp-6-ec-titanium
Product family
HVAC
Product group
Water Heaters
Type
Object (single object)
Date of publishing
2025-08-19
Edition number
1
Height (mm)
177
Width (mm)
204
Depth (mm)
93
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Plumbing - Water Heaters
Similar products
A. O. Smith
Dura-Power™ DEN and DEL
4.7
(
31
)
Download
A. O. Smith
Cyclone® Mxi Modulating Commercial Condensing Water Heater
4.3
(
27
)
Download
Rheem Manufacturing Company
Commercial Hybrid Electric Water Heater
Download
A. O. Smith
Gold Standard DRE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
4.8
(
18
)
Download
Rheem Manufacturing Company
Commercial Electric Light Duty Water Heater
4.2
(
9
)
Download
A. O. Smith
Commercial Indoor/Outdoor Tankless Water Heater
4.3
(
17
)
Download