Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/82b318ab-e58a-4d67-a3ec-f3e6559b5b07
Home
Categories
Kitchen
Taps & Mixers
5PR-8D08 Equip Pre-Rinse Unit: 8" Deck Mount, Add-On Faucet, 8" Swing Nozzle, 5SV Sprayer, Bracket
Available in United States
T&S Brass & Bronze Works
Follow
5PR-8D08 Equip Pre-Rinse Unit: 8" Deck Mount, Add-On Faucet, 8" Swing Nozzle, 5SV Sprayer, Bracket
5PR-8D08, Equip Pre-Rinse Unit: 8" Deck Mount, Add-On Faucet, 8" Swing Nozzle, 5SV Sprayer, Bracket
Download
Specification
Specification
8" deck mount mixing faucet w/ polished chrome plated brass body & 2 1/4" Deck Flange, Add-on faucet w/ polished chrome plated brass body, 8" swing nozzle w/ laminar flow device
Technical specification
Technical specification
Unique ref.
ts-brass-5PR-8D08
Product family
Equip
Product group
Equip Pre-Rinse Units
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8D08
Installation instructions
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8D08
Instruction video
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8D08
Technical description
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8D08
Related
Related
Manufactured in
China
Weight Net (Kg)
14.3
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0184 8" Wall Mount Faucet, CV-Ceramas, Add-On Faucet, 12" Nozzle, VB, 20" Hose & B-0107
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download