Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/68c260d9-b0a1-49f4-b2d2-1a8e7017ddbd
Home
Categories
Sanitary
Taps & Mixers
B-0507-509PDL Single Knee Pedal Valve, Ledge Mount, 1/2" NPT Inlet & Outlet
Available in United States
T&S Brass & Bronze Works
Follow
B-0507-509PDL Single Knee Pedal Valve, Ledge Mount, 1/2" NPT Inlet & Outlet
B-0507-509PDL, Single Knee Pedal Valve, Ledge Mount, 1/2" NPT Inlet & Outlet
Download
Specification
Specification
Ledge mount single pedal valve w/ polished chrome plated brass body, Aluminum knee pedal, Self-closing valve
Technical specification
Technical specification
Unique ref.
ts-brass-B-0507-509PDL
Product family
Manual Faucets
Product group
Pedal Valves
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/pedal-valves/pedal-valves/B-0507-509PDL
Installation instructions
https://www.tsbrass.com/products/pedal-valves/pedal-valves/B-0507-509PDL
Instruction video
https://www.tsbrass.com/products/pedal-valves/pedal-valves/B-0507-509PDL
Technical description
https://www.tsbrass.com/products/pedal-valves/pedal-valves/B-0507-509PDL
Related
Related
Manufactured in
United States
Weight Net (Kg)
3.35
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
B-0669-RGH Service Sink Faucet, Wall Mount, Adjustable Center, Vac. Breaker, Integral Stop, Rough
Download
T&S Brass & Bronze Works
5PR-8W12 Equip Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket, 12" Add-On Faucet
Download
T&S Brass & Bronze Works
B-0890-CR-VR05 Lavatory Faucet, 4" Deck Mount, Ceramas, 0.5 GPM VR Spray Device, 4" Handles & VR Screws
Download
T&S Brass & Bronze Works
PJ-108H-CH01 Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Download