Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/48654d9c-3504-44ec-a08e-40c8c7f223d0
Home
Categories
Sanitary
Taps & Mixers
B-0722 Sill Faucet, Vacuume Breaker, 3/4" NPT Female Inlet, Garden Hose Thread Outlet
Available in United States
T&S Brass & Bronze Works
Follow
B-0722 Sill Faucet, Vacuume Breaker, 3/4" NPT Female Inlet, Garden Hose Thread Outlet
B-0722, Sill Faucet, Vacuume Breaker, 3/4" NPT Female Inlet, Garden Hose Thread Outlet
Download
Specification
Specification
Single hole, single temperature wall mount faucet, Garden hose male outlet, Atmospheric vacuum breaker
Technical specification
Technical specification
Unique ref.
ts-brass-B-0722
Product family
Manual Faucets
Product group
Service Sink & Sill Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0722
Installation instructions
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0722
Instruction video
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0722
Technical description
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0722
Related
Related
Manufactured in
United States
Weight Net (Kg)
3.56
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
B-0669-RGH Service Sink Faucet, Wall Mount, Adjustable Center, Vac. Breaker, Integral Stop, Rough
Download
T&S Brass & Bronze Works
5PR-8W12 Equip Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket, 12" Add-On Faucet
Download
T&S Brass & Bronze Works
B-0890-CR-VR05 Lavatory Faucet, 4" Deck Mount, Ceramas, 0.5 GPM VR Spray Device, 4" Handles & VR Screws
Download
T&S Brass & Bronze Works
PJ-108H-CH01 Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Download