Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/bf933db3-c394-4c17-93a1-4da4932f33d8
Home
Categories
Kitchen
Taps & Mixers
B-1231 Drip Pan, Stainless Steel, Drop-In Grid, 1-1/4" Drain Tailpiece, 7/8" Deck Hole
Available in United States
T&S Brass & Bronze Works
Follow
B-1231 Drip Pan, Stainless Steel, Drop-In Grid, 1-1/4" Drain Tailpiece, 7/8" Deck Hole
Drip Pan, Stainless Steel, Drop-In Grid, 1-1/4" Drain Tailpiece, 7/8" Deck Hole
Download
Specification
Specification
Discharge Rate: 18.00 GPM max
Technical specification
Technical specification
Unique ref.
ts-brass-B-1231
Product family
Bar Equipment
Product group
Glass Fillers
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-1231&loc_cat=Glass+Fillers
Product certification
https://www.tsbrass.com/overview.php?pid=B-1231&loc_cat=Glass+Fillers?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
4.16
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0184 8" Wall Mount Faucet, CV-Ceramas, Add-On Faucet, 12" Nozzle, VB, 20" Hose & B-0107
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download