Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/2278c6e2-4dca-48dd-9597-f213229f6a23
Home
Categories
Kitchen
Taps & Mixers
B-2711 Single Lever Faucet, 4" Centerset, 4" Handle, 2.2 GPM Aerator
Available in United States
T&S Brass & Bronze Works
Follow
B-2711 Single Lever Faucet, 4" Centerset, 4" Handle, 2.2 GPM Aerator
Single Lever Faucet, 4" Centerset, 4" Handle, 2.2 GPM Aerator
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-2711
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
4.81
Width (inches)
5.75
Depth (inches)
5.53
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-2711&loc_cat=Manual+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-013122-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-2711&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
China
Weight Net (Lbs)
5.1
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0184 8" Wall Mount Faucet, CV-Ceramas, Add-On Faucet, 12" Nozzle, VB, 20" Hose & B-0107
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download