Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/0fd9357a-5120-4b0c-9a14-42e5dba1c71f
Home
Categories
Kitchen
Taps & Mixers
B-2731 Single Lever Faucet, 9" Spout, Swivel Base, Flex Supplies, 10" Deckplate
Available in United States
T&S Brass & Bronze Works
Follow
B-2731 Single Lever Faucet, 9" Spout, Swivel Base, Flex Supplies, 10" Deckplate
Single Lever Faucet, 9" Spout, Swivel Base, Flex Supplies, 10" Deckplate
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-2731
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
7.94
Width (inches)
10
Depth (inches)
10.41
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-2731&loc_cat=Manual+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-013123-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-2731&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
China
Weight Net (Lbs)
4.2
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0184 8" Wall Mount Faucet, CV-Ceramas, Add-On Faucet, 12" Nozzle, VB, 20" Hose & B-0107
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download