Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/dcc5296c-88b3-4f80-a23f-f975d2fc2e90
Home
Categories
Sanitary
Taps & Mixers
BP-0723 LakeCrest Aesthetic Metering Lavatory Faucet, Polished Chrome
Available in United States
T&S Brass & Bronze Works
Follow
BP-0723 LakeCrest Aesthetic Metering Lavatory Faucet, Polished Chrome
BP-0723, LakeCrest Aesthetic Metering Lavatory Faucet, Polished Chrome
Download
Specification
Specification
Single hole, single temperature deck mount faucet w/ polished chrome plated brass body, Rubber deck gasket, VR 0.5 GPM concealed non-aerated spray device
Technical specification
Technical specification
Unique ref.
ts-brass-BP-0723
Product family
Manual Faucets
Product group
Self-Closing Metering Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/self-closing-metering-faucets/self-closing-metering-faucets/BP-0723
Installation instructions
https://www.tsbrass.com/products/self-closing-metering-faucets/self-closing-metering-faucets/BP-0723
Instruction video
https://www.tsbrass.com/products/self-closing-metering-faucets/self-closing-metering-faucets/BP-0723
Technical description
https://www.tsbrass.com/products/self-closing-metering-faucets/self-closing-metering-faucets/BP-0723
Related
Related
Manufactured in
United States
Weight Net (Kg)
3.5
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BP-2712 LakeCrest Aesthetic Single Handle Escutcheon Faucet, Polished Chrome
Download
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
B-7242-01 Hose Reel, Open, Epoxy Coated Steel, 50' Hose, 3/8" ID with Spray Valve
Download
T&S Brass & Bronze Works
B-7245-03 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Rear Trigger Water Gun
Download
T&S Brass & Bronze Works
B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate
Download
T&S Brass & Bronze Works
B-0892-133X Medical Faucet, Deck Mount, 4" Centerset, Swivel Gooseneck, 4" Wrist Action Handles
Download