Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/0cd84964-4012-450c-b43a-761cc95e2833
Home
Categories
Kitchen
Taps & Mixers
MV-0771-12N-BVT 3/4" Washdown Station w/ Ball Valves, Hose Swivelivel, Thermometer, Hose Rack
Available in United States
T&S Brass & Bronze Works
Follow
MV-0771-12N-BVT 3/4" Washdown Station w/ Ball Valves, Hose Swivelivel, Thermometer, Hose Rack
3/4" Washdown Station w/ Ball Valves, Hose Swivelivel, Thermometer, Hose Rack
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 200 F, Flow Rate: 49.93 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-MV-0771-12N-BVT
Product family
Mixing Faucets
Product group
Washdown Solutions
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
19.94
Width (inches)
6
Depth (inches)
9.38
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=MV-0771-12N-BVT&loc_cat=Washdown+Solutions
Product certification
https://www.tsbrass.com/overview.php?pid=MV-0771-12N-BVT&loc_cat=Washdown+Solutions?tab=3
Related
Related
Material main
Brass
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
19.2
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0184 8" Wall Mount Faucet, CV-Ceramas, Add-On Faucet, 12" Nozzle, VB, 20" Hose & B-0107
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download