Publish your products
Takagi T-M50 Natural Gas Commercial Non-Condensing Tankless Water Heater
Takagi

Takagi T-M50 Natural Gas Commercial Non-Condensing Tankless Water Heater

The T-M50 Series, specifically designed for heavy-duty applications, is the largest Takagi tankless heater yet, and the most powerful (14.5 GPM max) in the tankless industry! The T-M50 Series is suitable for commercial applications (hotels, restaurants, government, convalescent homes, etc.) that require high demand and the most durable of heaters. Along with commercial grade copper alloy, the T-M50 Series is the only commercial unit in the industry that offers a "dual-combustion system" providing redundancy for added reliability.

The T-M50 is a fully modulating, gas fired, tankless water heater perfect for heavy-duty commercial applications. The T-M50 can produce enough hot water for six bathrooms in warmer climates. An ASME version is also available.

Thicker heat exchanger drum and utilizes commercial grade (heat-resistant) copper for the heat exchanger tubing. Incorporates a dual system for redundancy, providing added assurance that the T-M50 Series will remain operational. Includes an internal pump control port. Easy-Link System capable up to 4 units. Multi-Unit System capable up to 10 units.

As Featured on Amazon.com

Specification
  • Tech Specs

    Emissions: Low NOx
    Maximum BTUs: 380,000
    Minimum BTUs: 0
    Water Connection Location: Bottom
    Water Connection: 3/4"
    Flow Rate: 14.50
    Heat Exchanger: Copper
    Voltage: AC 120V
    Thermal Efficiency: 0.80
    ENERGY STAR® Qualified: No
    LEED Rating: 0.0
    Remote Control: No
    Technology: Non-Condensing
    Multilink: Yes

    Dimensions & Venting

    Height: 24.88"
    Width: 25.25"
    Depth: 12.25"
    Product Weight: 113 lbs.
    Vent Type: Direct Vent
    Vent Size: 5"

Technical specification
  • Unique ref.Takagi-T-M50-Natural-Gas-Commercial-Non-Condensing-Tankless-Water-Heater
  • Product familyHVAC
  • Product groupTankless Water Heater
  • TypeDocumentation (info)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)24.88
  • Width (inches)25.25
  • Depth (inches)12.25
Related
  • Material mainMetal
  • Designed inUnited States
  • Weight Net (Lbs)113
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States