Publish your products
Takagi TK-510C-NI Concentric Vent Indoor Non-Condensing Tankless Water Heater
Takagi

Takagi TK-510C-NI Concentric Vent Indoor Non-Condensing Tankless Water Heater

The TK-510C-NI is a fully modulating, gas fired, tankless water heater with sealed combustion and power vented flue. Supplies hot water to domestic hot water systems (directly or indirectly) and can be used with water storage tanks, recirculation systems, and/or combined domestic & heating applications. The TK-510C-NI can be used for Residential and Commercial applications. This heater complies with Ultra-Low NOx regulations of less than 14 ng/J (<20ppm).

As Featured on Amazon.com

Specification
  • Tech Specs

    Emissions: Ultra-Low NOx
    Maximum BTUs: 199,000
    Minimum BTUs: 15,000
    Water Connection Location: Bottom
    Water Connection: 3/4"
    Flow Rate: 10.00
    Heat Exchanger: Copper
    Voltage: AC 120V
    UEF: 0.81
    ENERGY STAR® Qualified: No
    LEED Rating: 0.0
    Remote Control: No
    Technology: Non-Condensing
    Multilink: Yes

    Dimensions & Venting

    Height: 20.50"
    Width: 13.75"
    Depth: 10.50"
    Product Weight: 55 lbs.
    Vent Type: Concentric Vent
    Vent Size: 3 by 5"

Technical specification
  • Unique ref.Takagi-TK-510C-NI-Concentric-Vent-Indoor-Non-Condensing-Tankless-Water-Heater
  • Product familyHVAC
  • Product groupTankless Water Heater
  • TypeDocumentation (info)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)20.5
  • Width (inches)13.75
  • Depth (inches)10.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Weight Net (Lbs)55
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States