Publish your products
Water Heater-Tankless-CE Series 60kW-Electronic
Tankless

Water Heater-Tankless-CE Series 60kW-Electronic

The innovation of on-demand, energy efficient hot water heaters for commercial and residential applications have been realized in Tankless, Inc.'s over 50 models of electric water heaters. Reliable, repairable and reasonably- priced on-demand, tankless hot water is beneficial for your initial building budget, operating costs and the environment. Tankless, Inc. proudly manufactures, sells and installs premium quality products made in the USA.

Features:

  • Electronic Controls
  • ANSI Z 358.1 Compliant
  • Viewing window
  • Four overtemp protections
  • Latent heat protection system keeps latent heat rise to 6 F
Technical specification
  • Unique ref.water_heater-tankless-ce_series_60kw-electronic
  • Product familyInstantaneous Water Heaters
  • Product groupCE Series Electronic
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationElectric Heater
  • Uniclass 2015 CodePr_60_60_96_27
  • Uniclass 2015 DescriptionElectric instantaneous water heaters
  • CSI MasterFormat 2014 Code22 33 13
  • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
  • OmniClass Number23-31 29 11
  • OmniClass TitleInstantaneous Hot Water Heaters

Region availability

North America
United States