We are using cookies to provide our services

By using our services you agree to our use of cookies

VRF Hot Water Module (Mid Temp) - MMW-AP0 27 56 1LQ-E

Unique ref.: hw-module-vrf-27-56
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR HYDRONIC UNIT FOR THE PRODUCTION OF HOT WATER FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R410A REFRIGERANT,

Hot water production; max flow temperature 45°C.
High efficiency brazed plate heat exchanger for the production of hot water.
N° 2 refrigerant filters on the liquid side and on the gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
PMW Laminating Valve for the control of the refrigerant gas flow rate.
Electronic board with dedicated software for water temperature control and consumption optimization.
Temperature sensors for controlling the water-side circuit.
In case of power failure of the machine, the remaining system continues to operate. 
and reports the anomaly.


Technical features:

- Available sizes: 2,7 and 5,6 HP (8 and 16 kW in heating mode)

- Maximum water temperature: 45°C with -20°C outdoor temperature

- High energy efficiency

By using this module, the VRF system replaces traditional central heating systems.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Water Heaters
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 03-03
NBS Reference Description: Air Conditioning Units
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Depth 250
Height 580
Power Rating 8 ; 16
Temperature Range Maximum water temperature: 45°C
Width 467

All BIM objects are real products from real manufacturers confirmed and approved