Publish your products
Bulletproof Aluminum Doors (Level 7-8)

Bulletproof Aluminum Doors (Level 7-8)

TSS Level 8 Aluminum Door

The TSS Level 8 Aluminum Door offers the ultimate protection in ballistic resistance. Available as a 3” face narrow stile door, this door allows for a full vision look with superior protection. Aside from the ballistic protection, the TSS Aluminum Door can also be packaged as a storefront. The recommended order for the TSS Level 8 Aluminum Door must be ordered with this door. Due the the 4” thick sides of the door, the hardware TSS provides has been customized to fit this door. Any other hardware is incompatible with this door.

OPTIONS

  • Max Size: 3’6” X 9’0” Door
  • 3’0” X 7’0” Door Level 8 Door Weight: ~500 Pounds
  • Max Glazing Thickness: 2 1/2”
  • Minimum Door Opening for ADA Compliance: 32 1/2”
  • Door Thickness: 4”
  • Door Lites Available in GCP Only
  • Available in Full or Half Vision
  • Designed for Exterior or Interior Use
  • Clear or Dark Bronze Anodized, Custom Anodizing & Painting Available
  • Standard Lockset:
    • Exit Device: Von Duprin QEL33ANL-OP W/ Best Core
    • Power Supply: Schlage PS902-2RS 12/24 VDC
    • Maglocks are an alternative to the Von Duprin exit device
  • Standard Hardware:
    • LNC 4040XPRW/PA/ALUTBSRT
    • SL27 Continuous Hinge with Limited Lead Leafs & ATW 8 for Power Transfer (Level 1-8)
    • Rockwood 12” Thru-Bolt Door Pulls.

RATINGS

  • Glazing With U.L. Levels 7–8
  • Aluminum Door (Levels 7–8)
  • Aluminum Door BL 5.5 Framing (Levels 1–8)

STANDARDS

  • NSI Z971-1984 Safety Glazing Materials for Building
  • ASTM C1172 Standard Specification for Laminated Architectural Flat Glass
  • Underwriters Laboratory 752 Standard for Bullet Resistant Equipment
  • ASTM B209/B209M Standard Specification for Aluminum and Aluminum Alloy Sheet and Plate
    Technical specification
    • Unique ref.bulletproof-aluminum-doors-level-7-8
    • Product familyBullet Resistant Security Doors
    • Product groupAluminum Security Door
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Security Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States