Article number: T.9 / 603477 (Larch)
Includes 2 identical tools with different weights. The measurements are per tool.
Muscle groups trained: legs, abdomen, and back.
Measurements:
Length (mm): 2545
Width (mm): 1600
Height (mm): 1315
Outdoor gym in wood blends nicely into nature and is an excellent complement in connection with running loops or other activity areas. Utform's outdoor gym in wood is manufactured in environmentally friendly larch or pressure-treated wood that can withstand standing outdoors year after year.
Region availability
| Europe |
|---|
Denmark |
Finland |
Norway |
Sweden |