Publish your products
URSA Mineral wool Pureone SF 31 DE

URSA Mineral wool Pureone SF 31 DE

URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.
Specification
  • URSA PUREONE Spannfilz is used in the pitched roof as insulation between the rafters (DZ), in roof / ceiling (DAD-dk) and in exterior walls in timber frame construction (WH). Due to the clamping force, it is simply clamped between the rafters. The product is highly thermal insulating and very good sound absorbing, non-flammable, vapor-permeable, formaldehyde-free and has very low cutting waste. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD. Dimensions: 1.200x4.000mm
Technical specification
  • Unique ref.DE_MAT_GLW_PUO_SF_31_100_1
  • Product familyURSA PURE ONE
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2019-01-11
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)100
Related
  • Material mainMineral wool
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)3.2
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
Germany