Publish your products
Stainless steel partitions
Wanzl
Archived

Stainless steel partitions

Elegant and secure partition

> Blends in with architecture in sophisticated settings

> Made of stainless steel and single-pane safety glass

> Curved and straight designs

Attractive and transparent elements for passage limitation on entry and exit systems and turnstiles. These versatile and effective stainless steel partitions can also be used as barriers or railings.

Specification
  • Design

    Polished stainless steel tube uprights with stainless steel base plate and base plate cover. Polished stainless steel fixing clips. Curved toughened safety glass panes, ground and polished edges (KPO).

    Restricting and dividing

    Stainless steel clamps enable compact wallconnections.

    Base plates

    Square, with rounding on the narrow side or square with rounded corners.

    Information and design

    The glass areas offer plenty of room for labelling with foils, printing or sand-blasting on request. Let your imagination run wild!

    Assembly

    Assembly of uprights on finished floors.For assembly of uprights on a deep concrete layer, see Classic guidance elements.

Technical specification
  • Unique ref.stainless-steel-partitions
  • TypeObject (single object)
  • Date of publishing2021-05-12
  • Edition number1
  • Height (mm)890
  • Width (mm)1185
  • Depth (mm)110
Related
  • Material mainStainless steel
  • Material secondaryGlass
Classification
  • BIMobject CategoryDoors - Security Doors