Publish your products
Semi-Automatic Draw-Off Grease Interceptor with Access Housing - WD-AH-SERIES
Watts

Semi-Automatic Draw-Off Grease Interceptor with Access Housing - WD-AH-SERIES

Series WD-AH recessed epoxy coated steel semi-automatic draw-off grease interceptor with gasketed epoxy coated steel cover, hex head perimeter bolts, removable grease accumulating cover and baffle assembly, deep seal trap with cleanout, internal stainless steel flow control plate, flexible draw-off hose, outlet line shut-off valve, IPS threaded connections, and epoxy coated steel access housing with skid-proof cover and adjustable carrier brackets.

Specification
  • Features

    • Separates fats, oils, grease from commercial kitchen waste
    • Acid resistant epoxy coated inside and out
    • Ships with flow control device
    • Enables periodic grease removable without removing the cover
    • Housing depth adjusts to accommodate piping invert


    Keywords: floor drain body, cast iron, watts, watts regulator, plumbing, drainage, drains, drain, grease interceptor
    Body Material: Epoxy Coated Steel
    Connection Size: 2", 3", 4"
    Connection Type: IPS Threaded Connection

Technical specification
  • Unique ref.1260
  • Product familyDrainage Products
  • Product groupGrease Interceptor
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit