Publish your products
Dead Level® D - Pre-Sloped Polypropylene Trench Drain System with Ductile Iron Frame
Watts

Dead Level® D - Pre-Sloped Polypropylene Trench Drain System with Ductile Iron Frame

4.1 out of 5 stars4.1(8 reviews)

Watts Dead Level® D Pre-Sloped Trench Drain System with 6 in.(152mm) wide x 48 in.(1219mm) long (standard) ductile iron frame, UV stabilized talc-filled polypropylene channels with integral 4"(102) No Hub bottom outlet(s). System shall be frame-anchored, with (specify) grating to suit DIN Class (specify) load rating. System to include frame connectors, grate lockdowns, and construction covers. Installation to be performed in accordance with manufacturer's instructions and building code.

Specification
  • Keywords: polypropelyne, watts, plumbing, drainage, drains, round strainer, strainer, trench drain, dead level
Technical specification
  • Unique ref.6389
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2018-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
Canada
United States