Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
watts/products/00d94ea1-df15-43e2-a6eb-3d04c2f6638a
Home
Categories
Plumbing
Drainage
Expandable Line Cleanout with Wall Access Cover - CO-440-RD
Available in United States
Watts
Follow
Expandable Line Cleanout with Wall Access Cover - CO-440-RD
Watts Drainage CO-440-RD wall cleanout with two-piece expandable cleanout plug, stainless steel access cover, and vandal proof stainless steel screw.
Download
Specification
Specification
Keywords: drain, plumbing, cleanout, pipe, pump,floor drain, cast iron body, countersunk plug, extra heavy duty, floor cleanout, gas tight, no hub, removeable cleanout plug, round, stack cleanout, stainless steel cover, vandal proof, wall cleanout,
Technical specification
Technical specification
Unique ref.
1299
Product family
Drainage Products
Product group
Cleanouts
Type
Object (single object)
Date of publishing
2018-07-01
Edition number
2
Links
Links
Product url
http://www.watts.com/pages/_products_details.asp?pid=1299
Product certification
http://www.watts.com/pages/_products_details.asp?pid=1299#approvals
Technical description
http://media.wattswater.com/ES-WD-CO-440-RD-USA.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
Uniclass 2015 Code
Ac_10_40_67
Uniclass 2015 Description
Plumbing
CSI MasterFormat 2014 Code
22 05 76
CSI MasterFormat 2014 Title
Facility Drainage Piping Cleanouts
OmniClass Number
23-11 21 21 17
OmniClass Title
Cleanouts
CSI UniFormat II Code
D20
CSI UniFormat II Title
PLUMBING
Region availability
North America
Canada
United States
Similar products
Watts
Lead Free* Reduced Pressure Zone Assemblies - LF009
4.5
(
24
)
Download
Watts
Floor Drain with Square Stainless Steel Strainer - FD-1200-M
4.3
(
15
)
Download
Watts
Full Lug Style Butterfly Valves - Domestic - DBF-03
4.2
(
12
)
Download
Watts
Downspout Nozzle - RD-940
4.2
(
12
)
Download
Watts
2-Piece, Full Port, Lead Free* Bronze Ball Valves - LFFBV
Download
Watts
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
3.9
(
15
)
Download