We are using cookies to provide our services

By using our services you agree to our use of cookies

2-Piece, Full Port, Brass Ball Valves - FBV-3C, FBVS-3C

Unique ref.: 3391
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Valves for Liquid Services
Date of publishing: 2013-07-10
Edition number: 1
Type: Object (single object)
Download (25)
Series FBV-3C, FBVS-3C 2-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, brass adapter, and steel handle. Model FBV-3C has threaded end connections. Model FBV-3C-TH has tee handle with threaded connections. Model FBVS-3C has solder end connections. Model FBVS-3C-TH has tee handle with solder connections. Pressure Rating: For 1/4 to 2 in. - 600psi WOG; 150psi WSP; For 2 1/2 to 4 in. - 400psi WOG; 125psi WSP.

Body Material: Forged Brass
Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3", 4"
Connection Type: Threaded and Solder Connections
Industry Standards: FBV-3C UL/FM approved
Working Pressure: FBV-3C :
Maximum Working Temperature: 400˚F (204˚C)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L71174
Uniclass 1.4 Description: Adjusting valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 0.25 ; 0.375 ; 0.5 ; 0.75 ; 1 ; 1.25 ; 1.5 ; 2 ; 2.5 ; 3 ; 4
Connection Type Threaded and Solder Connections
Working Pressure FBV-3C: 1/4 – 2" (8 – 50mm), 600psi (41 bar) WOG, non-shock, 150psi (10.3 bar) WSP, 2-1/2" – 4" (65 – 100mm), 400psi (27.5 bar) WOG, non-shock, 125psi (8.6 bar) WSP|FBVS-3C : 1/2" – 2" (15 – 50mm), 600psi (41 bar) WOG, non-shock, 150psi (10.3 bar) WSP, 2-1/2" – 3" (65 – 80mm) 400psi (27.5 bar) WOG, non-shock 125psi (8.6 bar) WSP"

Watts

Properties

Name Value
Size Range 1/4 to 4" (8 to 100mm)
Maximum Working Temperature 400°F (204°C)
Body Material Forged Brass
Application Liquid Services

All BIM objects are real products from real manufacturers confirmed and approved