Publish your products
3-Piece, Full Port, Brass Ball Valves - B6800, B6801
3-Piece, Full Port, Brass Ball Valves - B6800, B6801
3-Piece, Full Port, Brass Ball Valves - B6800, B6801
3-Piece, Full Port, Brass Ball Valves - B6800, B6801
3-Piece, Full Port, Brass Ball Valves - B6800, B6801
3-Piece, Full Port, Brass Ball Valves - B6800, B6801
    Watts

    3-Piece, Full Port, Brass Ball Valves - B6800, B6801

    Series B6800, B6801 3-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications. It features an in-line maintenance design that offers serviceability of all operating parts without disturbing the piping system. The B6800, B6801's full port orifice ensures maximum flow capacity, while Durafill seats, chrome plated brass ball and blow-out proof stem provide maximum safety and highest operating pressure/temperature limits. Model B6800 has threaded NPT connections and Model B6801 has solder end connections. Pressure Rating: For 1/4 to 1 in. - 600psi WOG (non-shock) and 150psi WSP; For 1 1/4 to 2 in. - 400psi WOG (non-shock) and 150psi WSP.
    Specification
      • Used in commercial and industrial applications
      • Available in several sizes with solder and threaded end connections
      • Designed for maximum safety and highest operating pressure and temperature limits
      • In-line maintenance design offers serviceability of all operating parts without disturbing the piping system
    Technical specification
    • Unique ref.548
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Ball Valves
    • TypeObject (single object)
    • Date of publishing2019-02-07
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameBall valves
    • UNSPSC code40141607
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 DescriptionBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit