Publish your products
Lead Free* Water Pressure Reducing Valves - LF25AUB-Z3
Watts

Lead Free* Water Pressure Reducing Valves - LF25AUB-Z3

4.6 out of 5 stars4.6(5 reviews)
Series LF25AUB-Z3 Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* copper silicon alloy body construction, union inlet connection, integral stainless steel strainer and high temperature resistant reinforced diaphragm for hot water. The Series LF25AUB-Z3 is available with a variety of end connections including: threaded, solder, PEX, quick-connect and CPVC with both union and double union connections. Series LF25AUB-Z3 has an adjustable pressure range and is serviceable in-line. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (344kPa).
Specification
  • Body Material: Lead Free* copper silicon alloy
    Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Soldered and/or NPT Connections
    Industry Standards: Meets requirements of ASSE Standard 1003: ANSI A112.26.2: CSA Standard B356; Southern Standard Plumbing Code and listed by IAPMO. Military Standard MIL-V-18146B Type I
    Working Pressure: 300psi (21 bar)
    Maximum Working Temperature: 160°F (71°C)Keywords: 150wog, 25aub, 3way regulator, LF valve, Viega ProPress, adjustable top, air, anchor flange, anti-fracture mat, anti-fracture membrane, backflow, boilerdrain, brass, brass valve, bronze valve, cast iron, clamping collar, cooler, crack isolation membrane, decorative, double union valve, drain, dual, evaporative, expansion, expansion fitting, f1960, fill, floor drain, floor heating, heating mat, hydronic, lead free, lead free brass, lead free valve, leade free valve, lf, lf valve, lf25aub-z3, lfn45b, lfn45bm1, lfn45bm1-press, lfn45bm1-u, lfn45bm1-u-070, low pressure regulator, machine, manifold, mini plastic regulator, mini regulator, no hub connection, npt female thread valve, npt union valve, npt valve, plastic regulator, ppsu, pres reg, press valve, pressure, pressure reducing valve, pressure valve, preventer, prv, quick-connect manifold, quick-connect water manifold,, reducing tee, reducing valve, reg, reliefvalve, separator, shut-off, solder, tank, tee, threaded lead free brass stop and waste valve, uncoupling mat, uncoupling membrane, underfloor mat, underlayment, valve, vlv, wallbox, washing, water manifold, water pressure reducing valve, water pressure valve, weepholes, wp valve, wprv
Technical specification
  • Unique ref.6805
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit