Publish your products
Lead Free* Small Pressure Regulators, 3-Way - LF263A
Watts

Lead Free* Small Pressure Regulators, 3-Way - LF263A

Series LF263A Lead Free* Small Pressure Regulators are used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. It consists of a Lead Free* brass body construction with NPT threaded female inlet and outlet connections, 1/4 in. 3-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. Series LF263A has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum Working Pressure: 300psi (21 bar).
Specification
  • Keywords: 2 in no hub connection, 30 gpm, 4 in no hub outlet, air, backflow, brass mini regulator, brass reg, brass regulator, cast nickel bronze, checkvalve, countersunk mounting holes, deck flange with adjustable extension, double, doublecheck, downspout nozzle, dual chamber basket, epoxy coated cast iron, epoxy-coated steel, expansion, fill, flashing clamp, high volume roof drain, hydronic, integral gravel stop, lead free, lf, low pressure regulator, mini regulator, no hub, pres reg, preventer, quarterturn, recessed or floor mounted, reg, regulator, repair kit, rk, sediment interceptor, self-locking pe dome, separator, shock, shut-off, tailpiece, tank, valve, valve repair, vlv, water hammer arrestor, water pressure reducing, water pressure reducing valve, water regulator, wp valve, wprv,
Technical specification
  • Unique ref.6814
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 94 00
  • CSI MasterFormat 2014 TitleSelf-Contained Pressure Regulators
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit