Publish your products
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF919
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF919
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF919
    Watts

    Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF919

    4.2 out of 5 stars4.2(5 reviews)

    Series LF919 Lead Free* Reduced Pressure Zone assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for containment at the service line entrance. Its compact modular design facilitates maintenance and assembly access. Check with local water authorities for installation requirements.

    To learn more visit: https://www.watts.com/floodprotectionsystem/

    Specification
    • Features

      • Separate access covers for the check valves and relief valve
      • Bottom-mounted relief valve for reduced space requirements
      • Top-mounted test cocks reduce installation clearances and make testing easier
      • Innovative plastic seat guides and check valve plastic cover bushings for trouble-free guiding
      • Sensor on the relief valve for flood detection
      • Flood alert feature activated with add-on connection kit, compatible with BMS and cellular communication
      • Lead Free* cast copper silicon alloy body construction, two poppet-style check valves, replaceable check seats, and an intermediate relief valve
      • Maximum working pressure: 175 psi (12.06 bar)


      Body Material: Lead Free* Cast Copper Silicon Alloy
      Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
      Connection Type: NPT Connection
      Industry Standards: Approved by the Foundation for Cross-Connection Control and Research at The University of Southern California. (for sizes 3⁄4"-2")
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 180˚F (82˚C)

    Technical specification
    • Unique ref.6965
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2013-07-10
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code33 12 13.13
    • CSI MasterFormat 2014 TitleWater Supply Backflow Preventer Assemblies
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit