We are using cookies to provide our services

By using our services you agree to our use of cookies

2-Piece, Full Port, Lead Free* Brass Ball Valves with PEX Ends - LFFBV-PEX

Unique ref.: 6969
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Valves for Liquid Services
Date of publishing: 2015-08-11
Edition number: 1
Type: Object (single object)
Download (8)
Series LFFBV-PEX 2-Piece, Full Port, Lead Free* Brass Ball Valves with PEX Ends are designed for use in PEX piping systems. They feature brass PEX ASTM F-1807 end tailpieces for easy crimping into PEX piping systems, a Lead Free* brass body, chrome plated brass ball, virgin PTFE seats and stem packing and Viton stem O-ring. Pressure Rating: 400psi WOG. Crimp connection rating: 160psi at 73°F (23°C).

Body Material: Lead Free* Brass
Connection Size: 1/2", 3/4", 1"
Connection Type: PEX Ends
Industry Standards: ASTM F1807
Working Pressure: Ball Valve Rating: 400 WOG
Maximum Working Temperature: 73°F (23°C)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L71174
Uniclass 1.4 Description: Adjusting valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 0.5 ; 0.75 ; 1
Connection Type PEX Ends
Working Pressure Ball Valve Rating: 400 WOG Crimp Connection Rating: 160psi at 73°F (23°C) (refer to PEX piping manufacturers guidelines)

Watts

Properties

Name Value
Size Range 1/2 to 1" (15 to 25mm)
Maximum Working Temperature 73°F (23°C)
Body Material Lead Free* Brass
Application Liquid Services

All BIM objects are real products from real manufacturers confirmed and approved