Publish your products
Lead Free* Brass Swing Check Valves - LFWCV, LFWCVS
Watts

Lead Free* Brass Swing Check Valves - LFWCV, LFWCVS

4.2 out of 5 stars4.2(10 reviews)
Series LFWCV, LFWCVS Lead Free* Brass Swing Check Valves are used to prevent reverse fluid flow in water and steam applications. This series features metal-to-metal seal, either threaded NPT or solder end connections and a Lead Free* brass body. Models LFWCV, and LFWCVS are available in sizes 1/2 to 1 in. (15 to 25mm). Series LFWCV, LFWCVS has metal-to-metal seating and provides low pressure drop and automatic closure when fluid flow is stopped. Maximum Pressure: 200psi (13.8 bar) WOG (non-shock), 125psi (8.6 bar) WSP.
Specification
  • Body Material: Lead Free* brass
    Connection Size: 1/2", 3/4", 1"
    Connection Type: Threaded connections
    Industry Standards: Lead Free* valves shall comply with state codes and standards, where applicable, requiring reduced lead content. Valve shall have metal-to-metal seal.
    Working Pressure: 125psi (8.6 bar) WSP; 200psi (13.8 bar) WOG non-shock
    Keywords: 125wsp, 150wog, 200wog, asse, backflow, breaker, bronze, dc, dcda, double check, drain, dual, enclosure, fiberglass, gate valve, heater, hydrant, lead free, lead free brass, lead free gate valve, lf, non freeze, off, outside, pvb, rp, rpda, shut, solder, stop, stop and waste valve, threaded valve, vacuum, wall hydrant, waste, wattsbox
Technical specification
  • Unique ref.7854
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit