Publish your products
Lead Free* Flow Measurement Valves - LFCSM-61-S
Watts

Lead Free* Flow Measurement Valves - LFCSM-61-S

Series LFCSM-61-S Flow Measurement Valves are designed for application on low or medium flow rate HVAC units and for domes- tic water recirculation system. Their compact size allows for easy installation and use in crowded piping compartments. The LFCSM- 61's ball-type design, extended throttling range, and large indicator plate, make for accurate flow measurement, even in very low flow ranges.
The LFCSM-61-S's positive memory feature is easy to see, access, and operate, facilitating system balancing and flow measurement. These valves are also bi-directional, so there is no chance of installing the valve in the incorrect flow direction.
Series LFCSM-61-S's valves provide positive shutoff, eliminating the need for a separate service valve. These may be installed without disassembly, saving costly installation time. These valves are also provided with blowout resistant stems. The LFCSM-61-S features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, booster pumps, rainwater harvesting
Technical specification
  • Unique ref.7866
  • Product familyWater Safety & Flow Control
  • Product groupPlumbing
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit