Publish your products
Light Commercial RO System - LC-25
Light Commercial RO System - LC-25
Light Commercial RO System - LC-25
    Watts

    Light Commercial RO System - LC-25

    Series LC-25 reverse osmosis system delivers water filtration for whole home or light commercial use with low energy consumption. This filtration system is available in two models. One capable of processing up to 200 gallons a day, the other up to 300 gallons a day. Built on a compact wall-mount bracket, each model can handle a variety of applications including scale-free boiler systems, humidifiers, steam showers, sterilizers, greenhouse irrigation, residential drinking and cooking, as well as protection for dish and laundry washers, ice makers, and coffee machines.

    The standard system comes equipped with a high-flow booster pump, fiberglass membrane housing with ultra-low energy membrane elements, sediment prefilter, carbon block pre- and post-filters, inlet isolation solenoid valve, tank high-pressure switch, multiple pressure gauges (feed, pre-filter, and permeate), permeate TDS monitor, and auto-flush timer valve. For added flexibility, the wall-mount bracket can be converted into a floor-standing unit with an optional support leg accessory.

    Specification
    • Features

      • Ultra-low energy membrane in fiberglass membrane housing for superior permeate recovery
      • High-flow booster pump with blending valve to maintain optimal membrane operating pressure
      • Sediment prefilter and pre and post carbon block filtration for contaminant reduction
      • In-line TDS monitor for continuous permeate quality assurance
      • Automated flush valve to prolong membrane lifespan and reduce fouling risk
    Technical specification
    • Unique ref.Light-Commercial-RO-System-lc-25
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupFiltration Solutions
    • TypeObject (single object)
    • Date of publishing2025-11-24
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • Uniclass 2015 CodePr_60_45
    • Uniclass 2015 DescriptionWater filtration and treatment products
    • OmniClass Number23-39 41 11
    • OmniClass TitleFiltration Equipment

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit