Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
watts/products/c8f63520-7272-41bb-b023-a24724db3128
Home
Categories
Plumbing
Drainage
5 in. x 4 in. Downspout Boot - RD-980
Available in United States
Watts
Follow
5 in. x 4 in. Downspout Boot - RD-980
Watts Drainage Products RD-980 5 in. x 4 in. x 24 in. (127 x 102 x 610mm) long epoxy coated cast iron downspout boot with countersunk securing strap, and 4 in. (120mm) no hub pipe connection.
Download
Specification
Specification
Keywords: drain, plumbing, pipe, pump,floor drain, roof drains, water waste drains
Technical specification
Technical specification
Unique ref.
RD-980
Product family
Drainage Solutions
Product group
Roof Drains
Type
Object (single object)
Date of publishing
2013-07-10
Edition number
1
Links
Links
Product url
https://www.watts.com/products/drainage-solutions/roof-drains/roof-drain-accessories/rd-980
Product certification
http://www.watts.com/pages/_products_details.asp?pid=1256#approvals
Technical description
http://media3.wattswater.com/ES-WD-RD-980.PDF
Related
Related
Material main
Cast iron
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
Region availability
North America
Canada
United States
Similar products
Watts
Lead Free* Reduced Pressure Zone Assemblies - LF009
4.5
(
34
)
Download
Watts
12 in. Square x 6 in. Deep Sanitary Floor Sink - FS-730
Download
Watts
Residential and Light Commercial Water Softeners - PWSR
Download
Watts
Reduced Pressure Zone Assemblies - 009
4.9
(
21
)
Download
Watts
Floor Drain with Square Stainless Steel Strainer - FD-1200-M
4.3
(
19
)
Download
Watts
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
4.7
(
10
)
Download