We are using cookies to provide our services

By using our services you agree to our use of cookies

2-Piece, Full Port, Carbon Steel Ball Valves - C-FBV-1

Unique ref.: Ball-Valve-C-FBV-1
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Adjusting/Controlling Valves for Liquid Services
Date of publishing: 2019-02-14
Edition number: 1
Type: Object (single object)
Download (1)

Series C-FBV-1 2-Piece, Full Port, Carbon Steel Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem. A full port orifice ensures maximum flow capacity, while reinforced PTFE seats, PTFE stem packing, thrust washer and body seal provide maximum safety and high operating pressure/temperature limits. Pressure Rating is 1000psi WOG (non-shock) and 125psi WSP.

  • Designed for maximum safety and high operating pressure and temperature limits
  • Used in commercial and industrial applications for a full range of liquids and gases
  • Latch-Lok handle locks in open or close position
  • Full port orifice ensures maximum flow capacity


Material main: Brass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54
Uniclass 2015 Description: Valve products
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 0.25 mm — 3 mm
Connection Type Female Threaded

All BIM objects are real products from real manufacturers confirmed and approved