Publish your products
Chimney-Mount, Center, Back-Entry Bimetal Thermometer - TBC
Watts

Chimney-Mount, Center, Back-Entry Bimetal Thermometer - TBC

Series TBC Chimney-Mount, Center, Back-Entry Bimetal Thermometers are used in commercial, residential, and institutional HVAC applications It features a zinc plated steel case, zinc plated steel stem, chrome steel ring, glass window, and bimetal spiral spring sensing element.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, thermometer, gauges

    Features

    • Features a zinc plated steel case, zinc plated steel stem, and chrome steel ring for long life
    • Bimetal spiral spring sensing element adds to gauge accuracy
    • Designed for commercial, residential, and institutional HVAC applications
    • Durable glass window resists scratches
Technical specification
  • Unique ref.Bimetal-Thermometer-TBC
  • Product familyPlumbing & Flow Control Solutions
  • Product groupGauges > Thermometers
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • ETIM CodeEC011165
  • ETIM NameBimetal thermometer
  • Uniclass 2015 CodePr_65_52_34_88
  • Uniclass 2015 DescriptionTemperature gauges
  • CSI MasterFormat 2014 Code40 74 43
  • CSI MasterFormat 2014 TitleBimetallic Thermometers
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit