Publish your products
Watts Pre-Engineered Flood Protection Valve Station - PVS-7000
Watts Pre-Engineered Flood Protection Valve Station - PVS-7000
    Watts

    Watts Pre-Engineered Flood Protection Valve Station - PVS-7000

    To meet exacting application requirements, Watts PVS-7000 Pre-Engineered Flood Protection Valve Station with SentryPlus Alert® technology delivers a single solution for backflow prevention to protect against costly flooding caused by high-volume relief valve discharge. This configured water flow control system is assembled from proven and reliable components: Series LFF113FP automatic control valve, a Watts industry-leading, high-performance Reduced Pressure Zone backflow preventer, and SentryPlus Alert technology.

    Flood protection against property damage is engineered through the control valve, regulating flow by hydraulic actuator, and the RPZ backflow preventer equipped with a flood sensor on the relief valve. The relay box provides power to the Solenoid bypass valve mounted on the control valve and to the activation module attached to the flood sensor. This drop-in valve station is factory preassembled and tested, ensuring quality and flow performance for critical building demands.

    Designed for use with building management systems, the control valve curtails water supply during potential flood conditions and features a reverse flow design for failsafe operation and a control valve switch that indicates closure.

    SentryPlus Alert technology detects abnormal relief valve discharge and, through the relay box, energizes the Solenoid bypass to close the control valve. The technology also includes a time delay to prevent false alarms from intermittent or nuisance discharge as well as an option for cellular network connectivity to generate alerts wirelessly for quick response.

    Specification
    • Features

      • Includes high-performance backflow preventer (Watts 957 or LF909) and ACV (LFF113FP)
      • Continuously monitors for potential catastrophic flood condition
      • Automatically shuts off water supply to the backflow preventer
      • Minimizes the need for off-hour maintenance personnel through SentryPlus Alert technology, seamlessly integrating with building management systems
      • Provides real-time, multichannel alerts (email, phone call, text) through optional cellular network connectivity (Cellular Gateway required; sold separately)



      Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage


    Technical specification
    • Unique ref.Engineered-Flood-Protection-Valve-Station-PVS-7000
    • Product familyPlumbing & Flow Control Solutions
    • Product groupAutomatic Control Valves
    • TypeObject (single object)
    • Date of publishing2020-10-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • OmniClass Number23-27 31 29
    • OmniClass TitleMixing Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit