Publish your products
Bolt-On Funnels - FD-FUNNELS
Bolt-On Funnels - FD-FUNNELS
Bolt-On Funnels - FD-FUNNELS
Bolt-On Funnels - FD-FUNNELS
    Watts

    Bolt-On Funnels - FD-FUNNELS

    Watts FD-Funnels epoxy coated cast iron, nickel bronze or stainless steel bolt-on funnel.

    Specification
    • Features

      • Bolt-on style funnel
      • Attach to any floor drain grating with underside bolt
      • Round or oval for multiple condensate lines
      • Optional cast iron, nickel, bronze, or stainless steel

      Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, round funnel, stainelss steel strainer

    Technical specification
    • Unique ref.FD-funnels-bolt-on-funnels
    • Product familyDrainage Solutions
    • Product groupFloor Drains Channels Trench > Floor & Area Drains
    • TypeObject (single object)
    • Date of publishing2022-03-03
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • Uniclass 2015 CodeSs_50_30_08
    • Uniclass 2015 DescriptionBelow ground gravity drainage systems
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit