Publish your products
Green Roof Metered Overflow Drain - GRD-640
Watts

Green Roof Metered Overflow Drain - GRD-640

Series GRD-640 epoxy coated cast iron green roof drain overflow drain with flashing clamp, ABS standpipe with 5/8 in. (16mm) orifice, perforated stainless steel gravel guard with secured solid cover, and no hub (standard) outlet.

Specification
  • Keywords: 3 inch no hub, 4 in no hub, 6 in no hub, combination roof drain/overflow, di cut-out overflow dome, dirt, dual outlet roof drain/overflow, epoxy-coated cast iron, filter housing, flashing clamp, flashing clamp/integral gravel stop, large area roof drain, particles, pressure reducing valve, pressure relief housing, rust, sediment, self-locking ductile iron dome, watts,green roof drain
Technical specification
  • Unique ref.GRD-640-Green-Roof-Drain
  • Product familyDrainage Solutions
  • Product groupRoof Drains
  • TypeObject (single object)
  • Date of publishing2020-03-24
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit